IESNA:LM-63-2002
[TEST]P832705
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2312-254-16)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]5/14/2024
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]TTN-D3-827-U-WQ-SG
[LUMINAIRE]TOPTIER NANO LED PARKING GARAGE LUMINAIRE
[MORE]2700K, 80 CRI LEDS AND WIDE DISTRIBUTION WITH SOLITE GLASS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(6000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5868
TILT=NONE
4 -1 1 37 11 1 1 -0.708333 -0.708333 0
1 1 59.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
596.6 596.6 601.8 601.8 612.1 627.7 653.6 684.8 731.5 783.3
845.6 907.8 980.5 1047.9 1120.5 1203.5 1296.9 1374.7 1447.4 1504.4
1535.6 1530.4 1499.2 1442.2 1359.2 1250.2 1120.5 985.7 840.4 695.2
549.9 409.8 280.1 166 72.6 10.4 0
596.6 596.6 601.8 601.8 612.1 627.7 653.6 684.8 731.5 783.3
845.6 907.8 980.5 1053.1 1125.7 1208.7 1302.1 1385.1 1457.7 1514.8
1540.7 1535.6 1504.4 1447.4 1364.4 1250.2 1115.4 985.7 840.4 690
544.7 404.6 274.9 160.8 67.4 10.4 0
596.6 596.6 596.6 601.8 612.1 627.7 653.6 690 731.5 783.3
845.6 918.2 990.8 1063.5 1136.1 1224.3 1317.7 1400.7 1483.7 1545.9
1577.1 1577.1 1545.9 1488.9 1405.9 1296.9 1162 1022 866.3 715.9
560.3 420.2 285.3 171.2 72.6 10.4 0
596.6 596.6 601.8 607 612.1 627.7 653.6 690 736.7 788.5
850.8 923.4 996 1073.9 1151.7 1239.9 1338.4 1431.8 1514.8 1582.2
1628.9 1634.1 1608.2 1551.1 1473.3 1364.4 1224.3 1073.9 918.2 757.4
596.6 451.3 306.1 186.8 83 15.6 0
596.6 596.6 601.8 607 612.1 627.7 658.8 695.2 741.8 793.7
856 928.6 1006.4 1084.2 1162 1260.6 1359.2 1452.6 1545.9 1623.7
1670.4 1680.8 1654.9 1603 1520 1405.9 1271 1115.4 954.5 788.5
622.5 466.9 321.6 197.1 93.4 20.8 0
596.6 596.6 601.8 607 612.1 627.7 658.8 695.2 736.7 793.7
861.2 928.6 1006.4 1084.2 1167.2 1271 1369.5 1468.1 1561.5 1639.3
1686 1696.4 1670.4 1618.6 1535.6 1426.6 1286.5 1130.9 964.9 798.9
632.9 472.1 321.6 191.9 88.2 15.6 0
596.6 596.6 601.8 607 612.1 627.7 658.8 695.2 741.8 793.7
861.2 928.6 1006.4 1089.4 1172.4 1276.2 1374.7 1468.1 1556.3 1634.1
1675.6 1680.8 1654.9 1597.8 1509.6 1400.7 1260.6 1105 949.3 783.3
617.3 461.7 316.4 191.9 88.2 15.6 0
596.6 596.6 601.8 601.8 612.1 627.7 653.6 690 731.5 783.3
850.8 918.2 990.8 1068.7 1151.7 1245 1343.6 1431.8 1520 1592.6
1634.1 1634.1 1608.2 1545.9 1468.1 1354 1219.1 1068.7 913 762.6
601.8 451.3 311.3 186.8 88.2 15.6 0
596.6 596.6 601.8 601.8 612.1 627.7 653.6 684.8 731.5 783.3
845.6 913 985.7 1058.3 1136.1 1219.1 1317.7 1400.7 1483.7 1545.9
1582.2 1582.2 1551.1 1488.9 1411.1 1302.1 1167.2 1027.2 876.7 721.1
570.6 425.4 290.5 171.2 77.8 10.4 0
596.6 596.6 601.8 601.8 612.1 627.7 653.6 690 731.5 783.3
845.6 913 980.5 1053.1 1130.9 1208.7 1307.3 1385.1 1462.9 1520
1545.9 1540.7 1509.6 1447.4 1364.4 1250.2 1120.5 985.7 840.4 695.2
549.9 409.8 280.1 166 72.6 10.4 0
596.6 596.6 601.8 601.8 612.1 627.7 653.6 684.8 731.5 783.3
840.4 913 980.5 1053.1 1130.9 1208.7 1302.1 1385.1 1457.7 1514.8
1540.7 1535.6 1504.4 1447.4 1359.2 1255.4 1120.5 985.7 840.4 695.2
549.9 409.8 285.3 166 72.6 10.4 0
